Cat® Ball Peen Hammer For Engine Oil Pump Installation
Brand: Cat
Product Images
1S-0257: 12 Ounce ball peen hammer
Cat® Ball Peen Hammer For Engine Oil Pump Installation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Ball Peen Hammer is used for the installation of an engine's oil pump. It is designed with a rounded peen on one side and a flat face on the other. The rounded peen allows for accurate and controlled striking, while the flat face ensures even force distribution during installation. When installing an engine oil pump, the ball peen hammer is used to securely and properly seat the pump onto its mounting surface. It provides the necessary force and precision to ensure a tight and reliable connection between the oil pump and the engine block.
Attributes: • Handle is made of wood and the ball peen is made of steel. • Has a handle length of 298.45 mm (11.75 in). • Resistant to corrosion and wear. • Ergonomic handle design for a comfortable grip and reduced fatigue. • Allows for even force distribution to ensure proper seating of the engine oil pump.
Applications: A Ball Peen Hammer ensures proper alignment and tight connection of the oil pump to the engine block using the ball peen hammer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Ball Peen Hammer is used for the installation of an engine's oil pump. It is designed with a rounded peen on one side and a flat face on the other. The rounded peen allows for accurate and controlled striking, while the flat face ensures even force distribution during installation. When installing an engine oil pump, the ball peen hammer is used to securely and properly seat the pump onto its mounting surface. It provides the necessary force and precision to ensure a tight and reliable connection between the oil pump and the engine block.
Attributes: • Handle is made of wood and the ball peen is made of steel. • Has a handle length of 298.45 mm (11.75 in). • Resistant to corrosion and wear. • Ergonomic handle design for a comfortable grip and reduced fatigue. • Allows for even force distribution to ensure proper seating of the engine oil pump.
Applications: A Ball Peen Hammer ensures proper alignment and tight connection of the oil pump to the engine block using the ball peen hammer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (g): 340
Length (mm): 298.5
Height (mm): Not Specified
Size (in): 1-1/8
Weight (lb): 0.75
Length (in): 11.75
Height (in): Not Specified
Material: Carbon Steel
Weight (oz): 12
Units of MeasureUSMetric
Weight (g): 340
Length (mm): 298.5
Height (mm): Not Specified
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Ball Peen Hammer is used for the installation of an engine's oil pump. It is designed with a rounded peen on one side and a flat face on the other. The rounded peen allows for accurate and controlled striking, while the flat face ensures even force distribution during installation. When installing an engine oil pump, the ball peen hammer is used to securely and properly seat the pump onto its mounting surface. It provides the necessary force and precision to ensure a tight and reliable connection between the oil pump and the engine block.
Attributes: • Handle is made of wood and the ball peen is made of steel. • Has a handle length of 298.45 mm (11.75 in). • Resistant to corrosion and wear. • Ergonomic handle design for a comfortable grip and reduced fatigue. • Allows for even force distribution to ensure proper seating of the engine oil pump.
Applications: A Ball Peen Hammer ensures proper alignment and tight connection of the oil pump to the engine block using the ball peen hammer.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-0257
Units of Measure
USMetric
Weight (g): 340
Length (mm): 298.5
Height (mm): Not Specified
Size (in): 1-1/8
Weight (lb): 0.75
Length (in): 11.75
Height (in): Not Specified
Material: Carbon Steel
Weight (oz): 12
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.