Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer

Cat® Drag Conveyor Foot Shaft Spacer precisely aligns the foot shaft, distributes loads, and enhances stability in material transport operations

Brand: Cat

Product Images
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer
8I-0773: 39.6mm Inner Diameter Conveyor Foot Shaft Spacer

Cat® Drag Conveyor Foot Shaft Spacer precisely aligns the foot shaft, distributes loads, and enhances stability in material transport operations

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 39.6
Inner Diameter (in): 1.559
Outer Diameter (mm): 68
Outer Diameter (in): 2.677
Thickness (mm): 9.7
Thickness (in): 0.382
Material: Soft Steel,Carbon Steel
Washer Type: FLAT WASHER
Material Description: Soft Steel
Units of MeasureUSMetric
Inner Diameter (mm): 39.6
Inner Diameter (in): 1.559
Outer Diameter (mm): 68
View More
Compatible Models
Compatible Models
Asphalt Paver
AP555AP-655CAP500FAP-655DBG-230DAP1055BG-2455DBG-2455CAP-1050BAP-650BAP-800DAP500AP-800CBG655DBG1000EBG-230AP-1055BAP-1055FAP-1055DAP-1055EAP-1050AP455AP-500EAP655AP655FBG-240CBG600DBG-260DBG555EAP-900BBG-260CBG1055EPE636BG-2255CAP-1000BAP-1000EAP-1000DAP-1000FBG-225CBG-245CAP400AP655F LAP-555EAP600AP600FAP555FAP-600DBG500EAP1000
View More
Asphalt Paver
AP555AP-655CAP500FAP-655DBG-230DAP1055BG-2455DBG-2455CAP-1050BAP-650BAP-800DAP500AP-800CBG655DBG1000EBG-230AP-1055BAP-1055FAP-1055DAP-1055EAP-1050AP455AP-500EAP655AP655FBG-240CBG600DBG-260DBG555EAP-900BBG-260CBG1055EPE636BG-2255CAP-1000BAP-1000EAP-1000DAP-1000FBG-225CBG-245CAP400AP655F LAP-555EAP600AP600FAP555FAP-600DBG500EAP1000
Warranty Information
Return Policy
Parts diagram for 8I-0773
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert