Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters8J-9614: Bucket Sidecutter
Home
Ground Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters
8J-9614: Bucket Sidecutter
8J-9614: Bucket Sidecutter

Cat® Bolt-On Blade Sidecutter - LH

Brand: Cat

Product Images
8J-9614: Bucket Sidecutter
8J-9614: Bucket Sidecutter
8J-9614: Bucket Sidecutter
8J-9614: Bucket Sidecutter
8J-9614: Bucket Sidecutter

Cat® Bolt-On Blade Sidecutter - LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8J-9614
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8J-9614

Units of Measure

USMetric
Width (mm): 254
Height (mm): 76.2
Position: LH
Length (in): 12.169
Attachment Method: Bolt-On
Material: Boron Steel,Low Alloy Steel
Length (mm): 309.1
Height (in): 3
Machine: Excavator
View More
Compatible Models for part number 8J-9614

FRONT SHOVEL

235C

LOGGER

227

EXCAVATOR

330-A 322N 330-A LN 325 LN 229 322-A LN 330 L 225 330-A L 325-A LN 325-A L 229D 320-A L 325-A FM L 322 LN 245D 231D 225B 320-A N 235B 225D 235C 235D EL300 320-A 322-A 330 LN 325-A 320 L 322 L 235 325 L E300 322-A L 322-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert