Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home8L-5937: MOTOR A
Home8L-5937: MOTOR A
8L-5937: MOTOR A

Brand: Cat

fallback-image
Discontinued
8L-5937: MOTOR A
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Engine - Machine
3408
Gen Set Engine
D379B3512D399D398B
Generator
SR4
Marine Auxiliary
3508
Marine Engine
D353ED379AD379B3512D353CD353DD399D349D346D3483508D398AD398BD342CD342D343
Industrial Engine
D348D349D346D398B35083512D3983412D399D379D353CD353ED353DD379B3408B
Gas Engine
G353DG379AG398G399G379
View More
Engine - Machine
3408
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8L-5937
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8L-5937

We are still working on adding a description for this part.

Specifications for part number 8L-5937

We are still working on adding a specification for this part.

Compatible Models for part number 8L-5937

ENGINE - MACHINE

3408

GEN SET ENGINE

D379B 3512 D399 D398B

GENERATOR

SR4

MARINE AUXILIARY

3508

MARINE ENGINE

D353E D379A D379B 3512 D353C D353D D399 D349 D346 D348 3508 D398A D398B D342C D342 D343

INDUSTRIAL ENGINE

D348 D349 D346 D398B 3508 3512 D398 3412 D399 D379 D353C D353E D353D D379B 3408B

GAS ENGINE

G353D G379A G398 G399 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert