Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys8L-8867: 3 Groove Alternator Pulley
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
8L-8867: 3 Groove Alternator Pulley
8L-8867: 3 Groove Alternator Pulley

Cat® 3 Groove Steel Alternator Pulley

Brand: Cat

Product Images
8L-8867: 3 Groove Alternator Pulley
8L-8867: 3 Groove Alternator Pulley
8L-8867: 3 Groove Alternator Pulley
8L-8867: 3 Groove Alternator Pulley
8L-8867: 3 Groove Alternator Pulley

Cat® 3 Groove Steel Alternator Pulley

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8L-8867
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8L-8867

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 89
Width (mm): 99.1
Height (mm): 49
Material: Carbon Steel
Outside Diameter (in): 3.5
Length (mm): 99.1
Height (in): 1.94
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8L-8867

ENGINE - MACHINE

3116 3304

GEN SET ENGINE

3306 3304 3304B 3306B

GENERATOR

SR4

ARTICULATED TRUCK

D25D D35C D25C D300E D300D D350D D350C D300B D250E D30C D250B D30D D250E II D300E II

TRUCK ENGINE

3116

GENERATOR SET

G3306 G3306B 3306B 3304B

INDUSTRIAL ENGINE

3304 3306 3126 D330C 3304B 3306B 3116 D333C

WHEEL SCRAPER

637D

EXCAVATOR

330B L 330B LN

GAS ENGINE

G3306B G3304B G3304 G3306

VIBRATORY COMPACTOR

CB-534

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert