Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics8L-9655: HOUSING KIT-ALT
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
8L-9655: HOUSING KIT-ALT
8L-9655: HOUSING KIT-ALT

Brand: Cat

fallback-image
8L-9655: HOUSING KIT-ALT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 8L-9655

We are still working on adding a specification for this part.

Compatible Models for part number 8L-9655

ENGINE - MACHINE

3208 3408

GENERATOR

SR4

GEN SET ENGINE

3306 3304 3406B 3145 3412 3304B 3208 3406 3408B 3408C 3408 3160 3412C 3116 3114 3306B 3150

GENERATOR SET

3408C 3412C 3406C G3306 G3306B C18 3306B

MARINE ENGINE

3176B D333C 3116 3408B 3304 3306 3412D 3304B C-12 C18 C15 3412 3406B 3408 3208 3406 D342C 3126 D330C 3306B D342 D343

ENGINE - INDUSTRIAL

3406B

ENGINE

3126

INDUSTRIAL ENGINE

3304 3306 3412 D333C D342 D343 3126 3160 D342C D330C 3406 3116 3114 3408B

GAS ENGINE

G343 G3306B G342C G3304B G3304 G3306

VIBRATORY COMPACTOR

CP-553 CB-614 CS-553 CS-551

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert