Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts8M-8340: Cogged V-Belt (set of 2)
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts
8M-8340: Cogged V-Belt (set of 2)
8M-8340: Cogged V-Belt (set of 2)

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
8M-8340: Cogged V-Belt (set of 2)
8M-8340: Cogged V-Belt (set of 2)

Width: 12.7 mm (0.50 in)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8M-8340
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8M-8340

Units of Measure

USMetric
Belt Length (in): 64.02
Belt Type: V-Belts - Cogged
Belt Width (in): 0.50
Belt Length (mm): 1,626
Belt Width (mm): 12.7
View More
Compatible Models for part number 8M-8340

WHEEL TRACTOR

633C 637 631C

SOIL COMPACTOR

825B

BACKHOE LOADER

426B 436B 428B 416B 438B

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

MOTOR GRADER

16

WHEEL LOADER

988

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D4D D8H

ENGINE - MACHINE

3116 3114

ARTICULATED TRUCK

D35C D25C D350C D30C

INDUSTRIAL ENGINE

3306 3306B 3116 3114

WHEEL SCRAPER

657 657B

TRUCK

769 769B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert