Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8N-8978: 20mm Long Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
8N-8978: 20mm Long Spacer
8N-8978: 20mm Long Spacer

Spacers are flat rings made of metal, rubber or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or between two joining surfaces.

Brand: Cat

Product Images
8N-8978: 20mm Long Spacer
8N-8978: 20mm Long Spacer
8N-8978: 20mm Long Spacer
8N-8978: 20mm Long Spacer
8N-8978: 20mm Long Spacer

Spacers are flat rings made of metal, rubber or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or between two joining surfaces.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8N-89788N-8978
6H-39576H-3957
8B-82558B-8255
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-8978
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8N-8978

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 1.58
Inside Diameter (mm): 40
Length (in): 0.79
Length (mm): 20
Material: Steel,Carbon Steel
Outside Diameter (in): 2.13
Outside Diameter (mm): 54
Type: Center Hole-Slot
View More
Compatible Models for part number 8N-8978

TRACK-TYPE TRACTOR

D9L D9N D8L D8N

WHEEL TRACTOR

639D 633E II 627G 621B 637G 657E 627E 637D 657B 623B 627F 637E 621E 623G 631D 651B 621F 631E 623E 633D 623F 657G 621G 631G 651E

RIPPER

9 8

PIPELAYER

589 578

WHEEL SCRAPER

621E 657 657E 657B

BULLDOZER

8S 9C 9U 9S 8A

WINCH

59

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert