Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators8N-9803: Water Separator Element
Home
EngineEngine Filters & FluidsEngine FiltersFuel Water Separators
8N-9803: Water Separator Element
8N-9803: Water Separator Element

Standard Efficiency Fuel Water Separators are designed to eliminate 100% free water and 90% emulsified water along with smaller contaminates while helping extend the life of your secondary filter and expensive injectors.

Brand: Cat

Product Images
8N-9803: Water Separator Element
8N-9803: Water Separator Element
8N-9803: Water Separator Element
8N-9803: Water Separator Element
8N-9803: Water Separator Element

Standard Efficiency Fuel Water Separators are designed to eliminate 100% free water and 90% emulsified water along with smaller contaminates while helping extend the life of your secondary filter and expensive injectors.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8N-98038N-9803
1R-07501R-0750
1R-07391R-0739
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-9803
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8N-9803
Efficiency Rating: Standard Efficiency
Material: Glass Ceramic,Polyamide Plastic,Alloy Mixed: Metal
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8N-9803

GENERATOR

SR4

TRUCK ENGINE

1673C 3208 3116 3306

LOAD HAUL DUMP

R1300G R1300

WINCH

528 55

MOTOR GRADER

12G 120G 120B 140B 140G 130G 14G

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7G D4E D5B D6D

ASPHALT PAVER

BG-2455C AP-1055B AP-1000B AP-1050B AP-800C BG-230 BG-260C BG-245C

MARINE ENGINE

D330C D333C 3304 3306

PIPELAYER

572G 571G 561D

EXCAVATOR

229 225 231D 235 225B 225D

VIBRATORY COMPACTOR

CS-431B CS-553 CS-551 CS-433B CS-323 CP-433B CP-323 CP-553 CB-614

WHEEL TRACTOR

627B

GENERATOR SET

3306B

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

977L 955L

SOIL COMPACTOR

815

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

WHEEL LOADER

920 930 966C 966R 950

ENGINE - MACHINE

3116 3114 3208

GEN SET ENGINE

3306 3304 3208 3116 3114 3306B

RIPPER

4 951 955

PNEUMATIC COMPACTOR

PS-500 PS-180 PS-110 PS-130

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 D333C 3406C 3116 3114 D330C

WHEEL SCRAPER

613C 637D 639D 627B

LOGGER

227

BULLDOZER

6A 6S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert