Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8P-0058: 0.8mm Thick Transmission Cover Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover Gasket

Cat®Transmission Cover Gasket (Transmission, Planetary Group)

Brand: Cat

Product Images
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover Gasket

Cat®Transmission Cover Gasket (Transmission, Planetary Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-0058
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8P-0058

Units of Measure

USMetric
Outside Diameter (mm): 168
Material: Rubber & Cork, Rubber & Fiber Gasket
Thickness (in): 0.03
Inside Diameter (mm): 124
Thickness (mm): 0.8
Inside Diameter (in): 4.88
Outside Diameter (in): 6.61
View More
Compatible Models for part number 8P-0058

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D9 D6 D5 D8 D7 D8T D8R D6GC D8L D10T2 D8N D6H II D6R STD D10 D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D9L D9N D6T XL PAT D6T XW PAT D5R LGP D6N LGP D6R XL D9 GC D4H III D6R II D4H XL D6T XW D5H XL D6T XL D10N D7R SERIES D4H D8GC D10R D10T D5R2 D6N OEM D5R XL D5M D5N D5H D7R II D6N XL D6R D6T D6M D6N D6R LGP D7R XR D6H

GENERATOR SET

3508B

RIPPER

7 6 5 4 9 8 D5 10

PIPELAYER

583T 583R 589 572R II PL83 PL87 587T 587R PL72 578 561N 561M 572R

TRUCK

793F CMD 793F OEM 793D 793C 793F 793F XQ

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 4P 6 5A 5P 5S 10SU 7SU 6A 6S 7A 7S 7U 6SU 10U 7S LGP 8A 8S 8U 9C 9U 9S 9SU 8SU 4A

OFF HIGHWAY TRUCK

789G 793D 793F 789 793

WINCH

59N 59L 58L 54H 57H 57 56 55 54 59 58 56H

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

993K

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert