Cat® 4 mm Thick Transmission Planetary Clutch Plate controls gear engagement for smooth shifting and power distribution
Brand: Cat
Product Images
8P-1964: 36 Tooth Clutch Plate
Cat® 4 mm Thick Transmission Planetary Clutch Plate controls gear engagement for smooth shifting and power distribution
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-2815 : Cat® Reman Clutch Plate
Check Price
Compare Alternate Parts
This part:8P-1964: 36 Tooth Clutch Plate
Check Price
Inside Diameter (in)
7.3228
Outside Diameter (in)
9.9456
Thickness (in)
0.157
Description
Cat® 4 mm Thick Transmission Planetary Clutch Plate controls gear engagement for smooth shifting and power distribution
This part:20R-2815: Cat® Reman Clutch Plate
Check Price
Inside Diameter (in)
7.3228
Outside Diameter (in)
9.9456
Thickness (in)
0.157
Description
Cat Reman Clutch Plate
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 186
Outside Diameter (mm): 252.62
Thickness (mm): 4
Inside Diameter (in): 7.3228
Outside Diameter (in): 9.9456
Thickness (in): 0.157
Material: Alloy Steel,Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 186
Outside Diameter (mm): 252.62
Thickness (mm): 4
View More
Compatible Models
Compatible Models
Generator Set
3508B
Wheel Tractor
615611615C615C II
Soil Compactor
815F II815K815B815815F
Load Haul Dump
R1700 IIR1600GR1600HR1600R1700GR1700
Load, Haul, Dump
R1700K
Wheel Dozer
814B814F II814K814F814
Winch
57H5656H
Oem Solutions
TR35E44-C9.3BL
Landfill Compactor
816K816F II816816B816F
Wheel Loader
966F II972G972H972K972M972972L814K980972G II980G II980C980F980H980G980L980K980M966D966F966E966H966G970F966G II980F II
D20DD250ED250DD250BD25DD25CD350DD350CD30CD30DD250E IID35CD300ED300DD300BD300E II
Transmission
TR35
Ripper
768
Pipelayer
583T583R572R IIPL83PL87587T587RPL72578572R
Engine - Industrial
3516B
Wheel Scraper
611615C
Powertrain
TR35E44-C9.3B
Water Fording Tractor
D7R II
Bulldozer
67SU6A6S7A7S7U6SU7S LGP8A8UD8T8SU
View More
Generator Set
3508B
Warranty Information
Return Policy
Parts diagram for 8P-1964
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-1964
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8P-1964
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8P-1964
Units of Measure
USMetric
Inside Diameter (mm): 186
Outside Diameter (mm): 252.62
Thickness (mm): 4
Inside Diameter (in): 7.3228
Outside Diameter (in): 9.9456
Thickness (in): 0.157
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 8P-1964
GENERATOR SET
3508B
WHEEL TRACTOR
615 611 615C 615C II
SOIL COMPACTOR
815F II 815K 815B 815 815F
LOAD HAUL DUMP
R1700 II R1600G R1600H R1600 R1700G R1700
LOAD, HAUL, DUMP
R1700K
WHEEL DOZER
814B 814F II 814K 814F 814
WINCH
57H 56 56H
OEM SOLUTIONS
TR35E44-C9.3BL
LANDFILL COMPACTOR
816K 816F II 816 816B 816F
WHEEL LOADER
966F II 972G 972H 972K 972M 972 972L 814K 980 972G II 980G II 980C 980F 980H 980G 980L 980K 980M 966D 966F 966E 966H 966G 970F 966G II 980F II
TRACK-TYPE TRACTOR
D6H XL D7R D6H XR D6T LGP D7H D6R III D8 D8T D8R D6GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT DEUCE D6R XL D6R II 30/30 D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H
ARTICULATED TRUCK
D20D D250E D250D D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II