Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products8T-0914: Flywheel Guide Pin
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
8T-0914: Flywheel Guide Pin
8T-0914: Flywheel Guide Pin

Cat® Flywheel Guide Pin provides a reliable method for aligning and installing the flywheel onto the crankshaft

Brand: Cat

fallback-image
8T-0914: Flywheel Guide Pin

Cat® Flywheel Guide Pin provides a reliable method for aligning and installing the flywheel onto the crankshaft

Brand: Cat

Warranty Information
Return Policy
Description
Description

The Flywheel Guide Pin assists in the proper alignment and installation of a flywheel onto the crankshaft of an engine. This tool helps ensure that the flywheel is correctly positioned and secured, allowing for smooth and efficient engine operation. The guide pin is to match the bolt pattern and alignment holes on the flywheel and crankshaft, providing a precise fit for accurate installation.

Attributes:
• Ensure that the bolt holes on both components are properly aligned for secure attachment
• Helps to align the flywheel with the crankshaft
• Make it a convenient tool for engine maintenance and repair tasks

Applications:
The Flywheel Guide Pin is used to guide the flywheel into position, the guide pin simplifies the installation process and helps prevent misalignment or damage to the components.

The Flywheel Guide Pin assists in the proper alignment and installation of a flywheel onto the crankshaft of an engine. This tool helps ensure that the flywheel is correctly positioned and secured, allowing for smooth and efficient engine operation. The guide pin is to match the bolt pattern and alignment holes on the flywheel and crankshaft, providing a precise fit for accurate installation.

Attributes:
• Ensure that the bolt holes on both components are properly aligned for secure attachment
• Helps to align the flywheel with the crankshaft
• Make it a convenient tool for engine maintenance and repair tasks

Applications:
The Flywheel Guide Pin is used to guide the flywheel into position, the guide pin simplifies the installation process and helps prevent misalignment or damage to the components.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Thread: 1 1/8" - 12 - 2A
Length (mm): 610
Length (in): 24.015
Outer Diameter (mm): 28.58
Outer Diameter (in): 1.125
Weight (kg): 3.07
Weight (lb): 6.768
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Thread: 1 1/8" - 12 - 2A
Length (mm): 610
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 8T-0914

The Flywheel Guide Pin assists in the proper alignment and installation of a flywheel onto the crankshaft of an engine. This tool helps ensure that the flywheel is correctly positioned and secured, allowing for smooth and efficient engine operation. The guide pin is to match the bolt pattern and alignment holes on the flywheel and crankshaft, providing a precise fit for accurate installation.

Attributes:
• Ensure that the bolt holes on both components are properly aligned for secure attachment
• Helps to align the flywheel with the crankshaft
• Make it a convenient tool for engine maintenance and repair tasks

Applications:
The Flywheel Guide Pin is used to guide the flywheel into position, the guide pin simplifies the installation process and helps prevent misalignment or damage to the components.

View More
Specifications for part number 8T-0914

Units of Measure

USMetric
Material: Steel,Carbon Steel
Thread: 1 1/8" - 12 - 2A
Length (mm): 610
Length (in): 24.015
Outer Diameter (mm): 28.58
Outer Diameter (in): 1.125
Weight (kg): 3.07
Weight (lb): 6.768
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert