Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products5P-7409: Crankshaft Wear Sleeve Distorter
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
5P-7409: Crankshaft Wear Sleeve Distorter
5P-7409: Crankshaft Wear Sleeve Distorter

Cat® Crankshaft Wear Sleeve Distorter operates based on the principle of controlled force application to distort the wear sleeve onto the crankshaft surface

Brand: Cat

Product Images
5P-7409: Crankshaft Wear Sleeve Distorter
5P-7409: Crankshaft Wear Sleeve Distorter
5P-7409: Crankshaft Wear Sleeve Distorter
5P-7409: Crankshaft Wear Sleeve Distorter
5P-7409: Crankshaft Wear Sleeve Distorter

Cat® Crankshaft Wear Sleeve Distorter operates based on the principle of controlled force application to distort the wear sleeve onto the crankshaft surface

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Crankshaft Wear Sleeve Distorter enables precise and uniform distortion of wear sleeves, ensuring a consistent seal and optimal performance. The tool streamlines the installation process, reducing downtime and labor costs associated with crankshaft maintenance.

Attributes:
• Helps to extend the service life of the crankshaft by providing a protective barrier against friction and wear
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
The Crankshaft Wear Sleeve Distorter is used to facilitate the proper installation and removal of wear sleeves on crankshafts. It creates a secure seal between the wear sleeve and the crankshaft.

The Crankshaft Wear Sleeve Distorter enables precise and uniform distortion of wear sleeves, ensuring a consistent seal and optimal performance. The tool streamlines the installation process, reducing downtime and labor costs associated with crankshaft maintenance.

Attributes:
• Helps to extend the service life of the crankshaft by providing a protective barrier against friction and wear
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
The Crankshaft Wear Sleeve Distorter is used to facilitate the proper installation and removal of wear sleeves on crankshafts. It creates a secure seal between the wear sleeve and the crankshaft.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 127
Length (in): 5
Hex Size (mm): 12.7
Hex Size (in): 0.5
Weight (kg): 0.094
Weight (lb): 0.207
Material: Carbon Steel,Alloy Mixed: Metal,Coating Mixed: Nonmetallic
Units of MeasureUSMetric
Length (mm): 127
Length (in): 5
Hex Size (mm): 12.7
View More
Compatible Models
Compatible Models
Generator Set
3508B
View More
Generator Set
3508B
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 5P-7409

The Crankshaft Wear Sleeve Distorter enables precise and uniform distortion of wear sleeves, ensuring a consistent seal and optimal performance. The tool streamlines the installation process, reducing downtime and labor costs associated with crankshaft maintenance.

Attributes:
• Helps to extend the service life of the crankshaft by providing a protective barrier against friction and wear
• Manufactured to precise specifications and are built for durability, and reliability

Applications:
The Crankshaft Wear Sleeve Distorter is used to facilitate the proper installation and removal of wear sleeves on crankshafts. It creates a secure seal between the wear sleeve and the crankshaft.

View More
Specifications for part number 5P-7409

Units of Measure

USMetric
Length (mm): 127
Length (in): 5
Hex Size (mm): 12.7
Hex Size (in): 0.5
Weight (kg): 0.094
Weight (lb): 0.207
Material: Carbon Steel,Alloy Mixed: Metal,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert