Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8T-1714: 76.20mm Internal Diameter Plastic Ring
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
8T-1714: 76.20mm Internal Diameter Plastic Ring
8T-1714: 76.20mm Internal Diameter Plastic Ring

Cat® Head Wear Ring

Brand: Cat

Product Images
8T-1714: 76.20mm Internal Diameter Plastic Ring
8T-1714: 76.20mm Internal Diameter Plastic Ring
8T-1714: 76.20mm Internal Diameter Plastic Ring
8T-1714: 76.20mm Internal Diameter Plastic Ring
8T-1714: 76.20mm Internal Diameter Plastic Ring

Cat® Head Wear Ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-1714
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-1714

Units of Measure

USMetric
Rod Diameter (mm): 76.2
Material Description: Nylon type 6
Groove Diameter - B (+/- 0.001inch) (in): 3.12
Groove Width - A (+/- 0.003inch) (in): 1.57
Material: Nylon, 6, 6/12, 6/6 Plastic,Plastic Plastic
Groove Diameter - B (+/- 0.0254 mm) (mm): 79.28
Rod Diameter (in): 3
Groove Width - A (+/- 0.0762 mm) (mm): 40.00
View More
Compatible Models for part number 8T-1714

TRACK-TYPE TRACTOR

D8T D8R D8R II D8L D8GC D9N D8N D8 GC D8

RIPPER

8

EXCAVATOR

219 219D 215C 215D

BULLDOZER

8S 8U 8SU 8A

WINCH

58 57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert