To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4908: M8-1.25 x 25mm Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head Bolt
Product Images
8T-4908: M8-1.25 x 25mm Hex Head Bolt
Cat® M8x1.25 Thread 25mm Long Hex Head Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
316 GC 320-A L 323F SA 320-A N 336D 375-A L 320D2 336D2 L 313D2 GC 350-A 325C FM 330D FM 321B 325D FM 336D L 312D2 L 313D2 350-A L 330C FM 324D L 350 L 330D L 325C 325D 312D2 312D2 GC 330D MH 313 GC M325D MH E140 320-A 323D L 385B 320N 325D MH 375-A 322C FM 330D 320D2 L M312 M315 M318 320 L 330C MH 345C MH M325D L MH 365C
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
316 GC 320-A L 323F SA 320-A N 336D 375-A L 320D2 336D2 L 313D2 GC 350-A 325C FM 330D FM 321B 325D FM 336D L 312D2 L 313D2 350-A L 330C FM 324D L 350 L 330D L 325C 325D 312D2 312D2 GC 330D MH 313 GC M325D MH E140 320-A 323D L 385B 320N 325D MH 375-A 322C FM 330D 320D2 L M312 M315 M318 320 L 330C MH 345C MH M325D L MH 365C
Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening
Check Price
6V-9189: M8 x 1.25mm Cone Lock Nut
Metric
Check Price
8T-4224: M8 ID Steel Flat Washer
Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening
Check Price
3T-0852: M8 x 1.25mm Hex Lock Nut
Lock Nut
Check Price
344-5674: M8 x 1.25mm Hex Nut
Metric, Coarse Thread UNC
Check Price
198-4776: M8 ID Steel Flat Washer
Cat® Black Colored Hard Washer for Hydraulic Hoses and Belt Guards
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.