Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8T-7538: 101.6mm Inner Diameter Wear Ring
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
8T-7538: 101.6mm Inner Diameter Wear Ring
8T-7538: 101.6mm Inner Diameter Wear Ring

Cat® 101.6mm Inner Diameter Plastic Wear Ring used in Hydraulic Cylinder Head and Steering Cylinder

Brand: Cat

Product Images
8T-7538: 101.6mm Inner Diameter Wear Ring
8T-7538: 101.6mm Inner Diameter Wear Ring
8T-7538: 101.6mm Inner Diameter Wear Ring
8T-7538: 101.6mm Inner Diameter Wear Ring
8T-7538: 101.6mm Inner Diameter Wear Ring

Cat® 101.6mm Inner Diameter Plastic Wear Ring used in Hydraulic Cylinder Head and Steering Cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-7538
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-7538

Units of Measure

USMetric
Rod Diameter (mm): 101.60
Groove Diameter - B (+/- 0.001inch) (in): 4.20
Groove Width - A (+/- 0.003inch) (in): 1.57
Material: Nylon, 6, 6/12, 6/6 Plastic
Groove Diameter - B (+/- 0.0254 mm) (mm): 106.68
Rod Diameter (in): 4.00
Groove Width - A (+/- 0.0762 mm) (mm): 40.00
View More
Compatible Models for part number 8T-7538

TRACK-TYPE TRACTOR

D11R D11T D10T2 D11N D10

KNUCKLEBOOM LOADER

539

ARTICULATED TRUCK

D25D D350E D350D D400E D40D D30D D400D

RIPPER

11 10

WHEEL SCRAPER

623F

FRONT SHOVEL

235C

EXCAVATOR

229D 231D 235B 235C 235D 235

BULLDOZER

11U 10C 10S 10U 11SU

WHEEL DOZER

854 844 844H 854G 854K

WHEEL LOADER

993K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert