Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8T-7851: 146.05mm Inner Diameter Wear Ring
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
8T-7851: 146.05mm Inner Diameter Wear Ring
8T-7851: 146.05mm Inner Diameter Wear Ring

Cat® Nylon Wear Ring, Rod Diameter: 146 mm

Brand: Cat

Product Images
8T-7851: 146.05mm Inner Diameter Wear Ring
8T-7851: 146.05mm Inner Diameter Wear Ring

Cat® Nylon Wear Ring, Rod Diameter: 146 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-7851
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-7851

Units of Measure

USMetric
Material: Glass Fiber Reinforced Nylon,Nylon, 6, 6/12, 6/6 Plastic
Rod Diameter (mm): 146
Width (mm): 49.73
Rod Diameter (in): 5.748
Width (in): 1.958
Groove Diameter - B (+/- 0.001inch) (in): 5.95
Groove Width - A (+/- 0.003inch) (in): 1.97
Groove Diameter - B (+/- 0.0254 mm) (mm): 151.13
Groove Width - A (+/- 0.0762 mm) (mm): 50.00
View More
Compatible Models for part number 8T-7851

EXCAVATOR

245D 245 245B

WHEEL LOADER

990K 990H 990 990 II 988K 988 988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert