Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8U-2503: O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8U-2503: O-Ring
8U-2503: O-Ring

O-Ring

Brand: Cat

Product Images
8U-2503: O-Ring
8U-2503: O-Ring
8U-2503: O-Ring
8U-2503: O-Ring
8U-2503: O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8U-2503
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8U-2503

Units of Measure

USMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 26
Inside Diameter (in): 1.024
Material: FKM (75),FKM - Fluoroelastomer,FKM (Fluorocarbon),Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 8U-2503

GENERATOR SET

3508 3516 3516B 3508B 3512 3512B

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

M312 M315 M318 206 214B FT 212 206B 205B 214B 224B 212B 211B M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert