Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainWheels8W-3004: Carrier Assembly-Inner
Home
DrivetrainWheels
8W-3004: Carrier Assembly-Inner
8W-3004: Carrier Assembly-Inner

Cat® Inner Carrier Assembly

Brand: Cat

Product Images
8W-3004: Carrier Assembly-Inner
8W-3004: Carrier Assembly-Inner
8W-3004: Carrier Assembly-Inner
8W-3004: Carrier Assembly-Inner
8W-3004: Carrier Assembly-Inner

Cat® Inner Carrier Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1873
20R-1873 : Inner Planetary Carrier Assembly
Check Price
Compare Alternate Parts
8W-3004
This part:
8W-3004: Carrier Assembly-Inner
Outside Diameter (in)

26.22

Inside Diameter (in)

6.299

Overall Length (in)

9.468

Description

Cat® Inner Carrier Assembly

20R-1873
This part:
20R-1873: Inner Planetary Carrier Assembly

Description

You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert