Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home8W-4991: XT-3ES HOSE
Home8W-4991: XT-3ES HOSE
8W-4991: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Product Images
8W-4991: XT-3ES  HOSE
8W-4991: XT-3ES  HOSE
8W-4991: XT-3ES  HOSE
8W-4991: XT-3ES  HOSE
8W-4991: XT-3ES HOSE
Contact your dealer for replacement options.

XT-3 ES High Pressure Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-4991
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8W-4991
Overall Length (mm): 1,095
Weight (kg): 1
Material: High Pressure Hose
View More
Compatible Models for part number 8W-4991

TRUCK

785

MOTOR GRADER

16M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert