Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home8W-5094: 716 HOSE
Home8W-5094: 716 HOSE
8W-5094: 716 HOSE

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
8W-5094: 716 HOSE
8W-5094: 716 HOSE
8W-5094: 716 HOSE
8W-5094: 716 HOSE
8W-5094: 716 HOSE
Contact your dealer for replacement options.

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-5094
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8W-5094
Overall Length (mm): 960
Weight (kg): 0.32
Material: Carbon Steel,Medium Pressure Hose
View More
Compatible Models for part number 8W-5094

WHEEL TRACTOR

633E II 637E 631E 651E

INTEGRATED TOOLCARRIER

IT24F IT18F IT28F

PNEUMATIC COMPACTOR

PS-150B

WHEEL LOADER

924F 928F 918F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert