Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home8W-5146: HOSE A
Home8W-5146: HOSE A
8W-5146: HOSE A

Hydraulic Suction Hose Assembly

Brand: Cat

Product Images
8W-5146: HOSE A
8W-5146: HOSE A
Contact your dealer for replacement options.

Hydraulic Suction Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-5146
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8W-5146
Overall Length (mm): 1,750
Weight (kg): 5.905
Material: Low Pressure Hose
View More
Compatible Models for part number 8W-5146

TRUCK

785 785C 785B

TRACTOR

784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert