Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin

Cat® 273mm Long Steering Linkage Pin to connect and articulate components for proper steering control in steering system

Brand: Cat

Product Images
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin
8X-1847: 73mm x 273mm (2.87 IN x 10.74 IN) Linkage Pin

Cat® 273mm Long Steering Linkage Pin to connect and articulate components for proper steering control in steering system

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert