Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components8X-3316: Adapter-Straight
Home
HydraulicsOther Hydraulic Components
8X-3316: Adapter-Straight
8X-3316: Adapter-Straight

Fluid Carrying Straight Adapter (NPTF)

Brand: Cat

Product Images
8X-3316: Adapter-Straight
8X-3316: Adapter-Straight
8X-3316: Adapter-Straight
8X-3316: Adapter-Straight
8X-3316: Adapter-Straight

Fluid Carrying Straight Adapter (NPTF)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8X-3316
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8X-3316

Units of Measure

USMetric
Type: Straight
Connector Type: NPTF
Material Description: Plated Steel
Length (mm): 52
Thread: 1/4-18-NPTF; 3/4-14-NPTF
Hex Size (mm): 29
Length (in): 2.06
Hex Size (in): 1.13
Material: Carbon Steel
View More
Compatible Models for part number 8X-3316

GENERATOR SET

C27 C32

WHEEL TRACTOR

651E 657E

WHEEL DOZER

854K

OFF HIGHWAY TRUCK

789G 777G 777E 793D 777 789D 773 793F 798 AC 796 AC 785D 794 AC 789 785 793 798

MOTOR GRADER

24H 18M3 24M 24 16 18 16M 16M3

ROTARY CUTTER

RC20

AG TRANSMISSION

TA22-M4WD TA19-M4WD

HYDRAULIC SHOVEL

6015B 6015

WHEEL LOADER

990K 994 990H 992 993K 988K XE 988G 988H 988K 992G 992K 990 II 994F 994D 994K 994H

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

TRANSMISSION

TA22

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

QUARRY TRUCK

777E 775D 773E

WHEEL SCRAPER

651E 657E

TRUCK

785 789 793F CMD 793 797 793F OEM 775E 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 789B 777D 777G 777F 69D MT4400D AC 793F XQ 773E 785G 773D 797F 794 AC 785C 785D 797B 785B

TRACTOR

784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert