Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components8Y-4399: Cab Door Rotary Latch
Home
CabsOther Cab Components
8Y-4399: Cab Door Rotary Latch
8Y-4399: Cab Door Rotary Latch

Cat® Rotary Door Latch used in Operator Cabin

Brand: Cat

Product Images
8Y-4399: Cab Door Rotary Latch
8Y-4399: Cab Door Rotary Latch
8Y-4399: Cab Door Rotary Latch
8Y-4399: Cab Door Rotary Latch
8Y-4399: Cab Door Rotary Latch

Cat® Rotary Door Latch used in Operator Cabin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8Y-43998Y-4399
8Y-44008Y-4400
8Y-46198Y-4619
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8Y-4399
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8Y-4399

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc,Stainless Steel
Coating: Zinc Plated
Overall Height (mm): 185.8
Overall Length (mm): 75.8
Width (mm): 35.3
Fits Bolt Sizes (mm): M6
Overall Height (in): 7.315
Overall Length (in): 2.984
Width (in): 1.390
Fits Bolt Sizes (in): 1/4-20
View More
Compatible Models for part number 8Y-4399

MOTOR GRADER

12H NA 140H NA 12H 24H 24M 12K 120H 24 140K 2 163H 120 GC 16H NA 135H NA 12H ES 140H ES 140 14H NA 120H ES 160 143H 135H 160H NA 140 GC 16GC 160K 140K 160H 163H NA 120K 140H 160H ES 14H 120H NA 120K 2 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert