Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8Y-5891: CUSHION KIT-SEAT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
8Y-5891: CUSHION KIT-SEAT
8Y-5891: CUSHION KIT-SEAT

Cat® Seat Cushion Kit

Brand: Cat

Product Images
8Y-5891: CUSHION KIT-SEAT
8Y-5891: CUSHION KIT-SEAT

Cat® Seat Cushion Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8Y-5890: Seat Cushion Assembly
8Y-5890: Seat Cushion AssemblyQuantity: 1
8Y-5947: Ratchet Clip Fastener
8Y-5947: Ratchet Clip FastenerQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 8Y-5891

We are still working on adding a specification for this part.

Compatible Models for part number 8Y-5891

INTEGRATED TOOLCARRIER

IT18F IT24F IT38F IT28F IT28B

TRACK LOADER

973C 963 973 963B 953B 953C 939 933 943 953

SOIL COMPACTOR

825C 815F

WHEEL DOZER

834B 824C 814F

LANDFILL COMPACTOR

836 826C 816F

WINCH

59N 59L 58L 57H 56H

MOTOR GRADER

12H 120H 160H 16H NA 135H 160H NA 160H ES 12H NA 163H 135H NA 12H ES 14H NA 120H ES 163H NA 140H 120H NA 16H 140H NA 140H ES 143H 14H

TRACK SKIDDER

527 D5HTSK II D4HTSK III

WHEEL LOADER

966F II 918F 960F 950F 994 990 924F 936F 988F 992D 980C 980F 928F 938F 966F 970F 980F II 950F II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D8R D8N D6H II D9R D9N D4H III D4H XL D3C III D4C III D5H XL D10N D5C III D4H D10R D11N D5M D5H D6R D6M D6H

ARTICULATED TRUCK

D400E D20D D250E D250D D400D D25D D350D D30D D300E D300D D40D

RIPPER

953B 7 6 9 8 963 953 11 943

PIPELAYER

561M

TRUCK

793B 777C 769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

776C 772B 784B 768C

BULLDOZER

7SU 6A 6S 11U 7S 6SU 11SU 7S LGP 8A 8U 9U 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert