Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsOther Cab Components8Y-6385: Striker Shield
BackHome
CabsOther Cab Components
8Y-6385: Striker Shield
8Y-6385: Striker Shield
Product Images
8Y-6385: Striker Shield
8Y-6385: Striker Shield
8Y-6385: Striker Shield
8Y-6385: Striker Shield
8Y-6385: Striker Shield

Cat® Cabin Door Striker Shield prevents wear, damage, or friction, and maintains the functionality of both the door and the striker

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 8Y-6385
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8Y-6385

Description:
Striker shield for cab door latch on certain motor grader models

Attributes:
• Material: Steel
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8Y-6385

Units of Measure

USMetric

Material: Alloy Zinc,Steel

Overall Length (mm): 27

Overall Width (mm): 32

Overall Height (mm): 47

Inside Diameter (mm): 13

Overall Length (in): 1.06

Overall Width (in): 1.26

Overall Height (in): 1.86

Inside Diameter (in): 0.51

View More
Compatible Models for part number 8Y-6385

ARTICULATED TRUCK

740C 745C 735C

MINI HYD EXCAVATOR

301.8 301.6 302.5 301.5

MINING EXCAVATOR

5230B 5130B 5230

RECLAIMER MIXER

RM-300 RM-500

TRACK LOADER

953D

WHEEL FELLER BUNCHER

2570D 2470C 2670D 563D 573D

MOTOR GRADER

120H 24

COMPACT WHEEL LOADER

908

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced