Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8Y-6877: CUSTION KIT-SEAT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
8Y-6877: CUSTION KIT-SEAT
8Y-6877: CUSTION KIT-SEAT

Cat® Seat Cushion Kit (Foam Only)

Brand: Cat

fallback-image
8Y-6877: CUSTION KIT-SEAT

Cat® Seat Cushion Kit (Foam Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 8Y-6877

We are still working on adding a specification for this part.

Compatible Models for part number 8Y-6877

KNUCKLEBOOM LOADER

539

MINI HYD EXCAVATOR

307B

WHEELED EXCAVATOR

W330B W345B II M325B

MINING EXCAVATOR

5110B

PNEUMATIC COMPACTOR

PF-300C PS-300C

LOGGER

227

FRONT SHOVEL

5080 5090B

EXCAVATOR

229 322B L 330 L 345B II 345B L 330-A L 320-A L 215B 325-A FM L 325B L 317-A 320-A S 231D 320-A N 312B 375-A L 325-A 235 322B LN 311B 318B N 325 LN 312-A 350-A 325-A L 322 LN 318B 225B 225D 322B 320-A 322 L 330B L 385B 345B 330-A 312B L 317B LN 311-A 317 N 325B LN 315-A 320B 330-A L 235B 235C 235D 315B L 330 LN 315-A L 325 L 315B 320B FM LL 375-A 320B S 320B N 320B L 245 320B LU 350-A L 345B II MH 365B II 245D 315B FM L 320B LL 330B 245B 317B L 322-A 320 L 365B L 325B 307-A 350 L 322-A L 322-A N 320B U 365B

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CS-573 CP-533C CS-583 CB-534C CB-534B CS-433C CB-535B CS-563 CS-583C CP-433C CP-563 CS-573C CS-533C CB-434B CS-563C CP-563C

WHEEL LOADER

950F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert