Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9C-6251: 3 x 30.2mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
9C-6251: 3 x 30.2mm 90A NBR O-Ring
9C-6251: 3 x 30.2mm 90A NBR O-Ring

O-Ring

Brand: Cat

Product Images
9C-6251: 3 x 30.2mm 90A NBR O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9C-6251
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9C-6251

Units of Measure

USMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 30.2
Inside Diameter (in): 1.189
Material: NBR (90),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 9C-6251

INTEGRATED TOOLCARRIER

IT62G IT28 IT18

BUCKET

BUCKET

TRACK LOADER

963D 963K

BROOM-ANGLE

BA30

ASPHALT FINISHER

MF41WD

BACKHOE LOADER

436C 416C 438C 426C 428C

BROOM-PICKUP

BP22

BLADE

BLADE

WHEEL LOADER

950GC 972M XE 962 966XE 966M XE 966H 962H 966K 966 950H 966M 950K 972K 962K 950M 972M 950 962M 972 972XE 950 GC 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert