Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Plates9C-6329: 16mm Thick Reaction Plate
Home
DrivetrainFinal DriveFinal Drive Plates
9C-6329: 16mm Thick Reaction Plate
9C-6329: 16mm Thick Reaction Plate

Cat® 16mm Thick Ductile Iron Reaction Plate used for Planetary Carrier

Brand: Cat

Product Images
9C-6329: 16mm Thick Reaction Plate
9C-6329: 16mm Thick Reaction Plate
9C-6329: 16mm Thick Reaction Plate
9C-6329: 16mm Thick Reaction Plate
9C-6329: 16mm Thick Reaction Plate

Cat® 16mm Thick Ductile Iron Reaction Plate used for Planetary Carrier

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9C-63299C-6329
334-1033334-1033
4E-21684E-2168
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9C-6329
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9C-6329

Units of Measure

USMetric
Material Description: Cast Iron
Outer Diameter (mm): 385
Inner Diameter (mm): 298
Inside Diameter (mm): 298.0
Thickness (mm): 16
Inside Diameter (in): 11.732
Thickness (in): 0.6299
Material: Carbon Steel,Ductile (Spheroidal) Iron
View More
Compatible Models for part number 9C-6329

INTEGRATED TOOLCARRIER

IT38G II IT38G IT38F

WHEEL LOADER

938G 938F 936F 938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert