Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components9G-2324: 5mm Thick Hard Finished Bar
Home
DrivetrainBrakes & ComponentsOther Brake Components
9G-2324: 5mm Thick Hard Finished Bar
9G-2324: 5mm Thick Hard Finished Bar

Cat® 5mm Thick Steel Bar

Brand: Cat

Product Images
9G-2324: 5mm Thick Hard Finished Bar
9G-2324: 5mm Thick Hard Finished Bar
9G-2324: 5mm Thick Hard Finished Bar
9G-2324: 5mm Thick Hard Finished Bar
9G-2324: 5mm Thick Hard Finished Bar

Cat® 5mm Thick Steel Bar

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9G-23249G-2324
9S-13039S-1303
8H-91828H-9182
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9G-2324
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9G-2324

Units of Measure

USMetric
Material: Steel,Carbon Steel,Structural Steel
Length (mm): 46
Width (mm): 16
Thickness (mm): 5
Length (in): 1.79
Width (in): 0.63
Thickness (in): 0.20
View More
Compatible Models for part number 9G-2324

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D5H XL D8R D6GC D4H D8GC D8N D6H II D8 GC D5M D5H D4H III D6R D6M D6H D4H XL

RIPPER

D5 7 6 5 4 8

PIPELAYER

561M 572R

BULLDOZER

4S 4P 8U 6 5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU 8SU 4A 7S LGP 8A

WINCH

54H 57H 57 56 55 54 56H

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert