Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9H-4891: Cover Mounting Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
9H-4891: Cover Mounting Gasket
9H-4891: Cover Mounting Gasket

A Cover Mounting Gasket seals the cover, preventing leaks and ensuring system efficiency in mechanical and industrial applications.

Brand: Cat

Product Images
9H-4891: Cover Mounting Gasket
9H-4891: Cover Mounting Gasket
9H-4891: Cover Mounting Gasket
9H-4891: Cover Mounting Gasket
9H-4891: Cover Mounting Gasket

A Cover Mounting Gasket seals the cover, preventing leaks and ensuring system efficiency in mechanical and industrial applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9H-48919H-4891
6L-54986L-5498
4H-96294H-9629
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9H-4891
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9H-4891
Material: Rubber Gasket Gasket,Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 110
Overall Length (mm): 127
View More
Compatible Models for part number 9H-4891

WHEEL TRACTOR

627

TRUCK ENGINE

1673C 3306

HYDRAULIC CONTROL

183B

TRACK LOADER

951C 955H 941B 951B 955K 977K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

MOTOR GRADER

140 120 12F 14E

LANDFILL COMPACTOR

816

WHEEL LOADER

920 966C 980B 950 930

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D7F D6C D5 D8K D4D D8H

RIPPER

8D

MARINE ENGINE

D333C 3304 3306 D330C

PIPELAYER

583K 561C

INDUSTRIAL ENGINE

3304 3306 D330C D333C

WHEEL SCRAPER

637 627

GAS ENGINE

G333C G3306

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert