Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings9J-0114: 69.9mm Inner Diameter Thrust Race
Home
DrivetrainDifferentialsDifferential Bearings
9J-0114: 69.9mm Inner Diameter Thrust Race
9J-0114: 69.9mm Inner Diameter Thrust Race

Cat® 69.9mm Inner Diameter Thrust Race used in Thrust Bearing for Fuel System

Brand: Cat

Product Images
9J-0114: 69.9mm Inner Diameter Thrust Race
9J-0114: 69.9mm Inner Diameter Thrust Race

Cat® 69.9mm Inner Diameter Thrust Race used in Thrust Bearing for Fuel System

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9J-01149J-0114
7D-11897D-1189
7L-33267L-3326
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-0114
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9J-0114

Units of Measure

USMetric
Outside Diameter (mm): 91.82
Height (mm): 3.12
Material: Alloy Steel,Alloy Mixed: Metal
Inside Diameter (mm): 69.9
Inside Diameter (in): 2.75
Outside Diameter (in): 3.62
Height (in): 0.12
View More
Compatible Models for part number 9J-0114

GENERATOR

SR4

WHEEL TRACTOR

627E 621E 623E

TRUCK ENGINE

3406C 3406B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

WINCH

57H

WHEEL LOADER

980C

TRACK-TYPE TRACTOR

D8N

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

GEN SET ENGINE

3406C 3406B

ARTICULATED TRUCK

D40D D400D

RIPPER

8

MARINE ENGINE

3406B

PIPELAYER

578

ENGINE - INDUSTRIAL

3406B

WHEEL SCRAPER

613C II 621E 623F 613 613C 623E 613B 627E

EXCAVATOR

245 245B

BULLDOZER

824S 8U 825 8SU 8A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert