Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home9M-1228: BOLT
Home9M-1228: BOLT
9M-1228: BOLT

Brand: Cat

fallback-image
Discontinued
9M-1228: BOLT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 8.5
Bolt Length (mm): 215.9
Bolt Type: Hex Head
Grip Length (in): 7.705
Grip Length (mm): 195.7
Thread: Coarse
Thread Size (in - TPI) (in): 5/8-11
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.025
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.625
Thread Size (dia x pitch) (mm): 5/8x11
Units of MeasureUSMetric
Bolt Length (in): 8.5
Bolt Length (mm): 215.9
Bolt Type: Hex Head
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9GD9H
Pipelayer
594H594
View More
Track-Type Tractor
D9GD9H
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9M-1228
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9M-1228

We are still working on adding a description for this part.

Specifications for part number 9M-1228

Units of Measure

USMetric
Bolt Length (in): 8.5
Bolt Length (mm): 215.9
Bolt Type: Hex Head
Grip Length (in): 7.705
Grip Length (mm): 195.7
Thread: Coarse
Thread Size (in - TPI) (in): 5/8-11
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.025
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.625
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 9M-1228

TRACK-TYPE TRACTOR

D9G D9H

PIPELAYER

594H 594

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert