To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesChannels & TubesStructural Tubes9M-3486: 2.427 Inch Thick Front Idler Spacer
Home
Hardware, Seals, & ConsumablesChannels & TubesStructural Tubes9M-3486: 2.427 Inch Thick Front Idler Spacer
9M-3486: 2.427 Inch Thick Front Idler Spacer
Cat® Front Idler Steel Spacer Used in Undercarriage
Brand: Cat
9M-3486: 2.427 Inch Thick Front Idler Spacer
Cat® Front Idler Steel Spacer Used in Undercarriage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Front Idler Spacer is used within the idler guide plate and helps to maintain the correct position of the front idler wheel. Spacer creates a gap between two components. They are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components.
Attributes: • Ensures precise positioning of components. • Has high strength-to-weight ratio.
Applications: A Front Idler Spacer is used to maintain the correct position of the front idler wheel, mostly used in Cat 1673 Engine (Piston), 955K, and 955L Track Loader, D6C, D6D, D6E, D6E, D6G, D6F, and D6G Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Front Idler Spacer is used within the idler guide plate and helps to maintain the correct position of the front idler wheel. Spacer creates a gap between two components. They are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components.
Attributes: • Ensures precise positioning of components. • Has high strength-to-weight ratio.
Applications: A Front Idler Spacer is used to maintain the correct position of the front idler wheel, mostly used in Cat 1673 Engine (Piston), 955K, and 955L Track Loader, D6C, D6D, D6E, D6E, D6G, D6F, and D6G Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Thickness (in): 2.43
Thickness (mm): 61.65
Weight (kg): 0.14
Weight (lb): 0.3
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Thickness (in): 2.43
Thickness (mm): 61.65
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6ED6G2 XLD6CD6D
Ripper
9519554
Hydraulic Control
143163153140
Track Loader
955K955L
Bulldozer
6S6A
Winch
55
View More
Track-Type Tractor
D6ED6G2 XLD6CD6D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 9M-3486
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9M-3486
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9M-3486
Description: A Front Idler Spacer is used within the idler guide plate and helps to maintain the correct position of the front idler wheel. Spacer creates a gap between two components. They are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components.
Attributes: • Ensures precise positioning of components. • Has high strength-to-weight ratio.
Applications: A Front Idler Spacer is used to maintain the correct position of the front idler wheel, mostly used in Cat 1673 Engine (Piston), 955K, and 955L Track Loader, D6C, D6D, D6E, D6E, D6G, D6F, and D6G Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9M-3486
Units of Measure
USMetric
Material: Steel,Carbon Steel
Thickness (in): 2.43
Thickness (mm): 61.65
Weight (kg): 0.14
Weight (lb): 0.3
View More
Compatible Models for part number 9M-3486
TRACK-TYPE TRACTOR
D6E D6G2 XL D6C D6D
RIPPER
951 955 4
HYDRAULIC CONTROL
143 163 153 140
TRACK LOADER
955K 955L
BULLDOZER
6S 6A
WINCH
55
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.