To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainFinal DriveOther Final Drive Components9M-5140: Plate Assembly-Brake Support
Home
DrivetrainFinal DriveOther Final Drive Components9M-5140: Plate Assembly-Brake Support
9M-5140: Plate Assembly-Brake Support
Cat® Brake Support Plate Assembly
Brand: Cat
Product Images
9M-5140: Plate Assembly-Brake Support
Cat® Brake Support Plate Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat brake plate supports are a component of the park brake shoe assembly that slow, stop, or hold a Cat machine stationary. On Caterpillar machines, they are located at the drivelines of wheel-type machines.
Application: Cat brake plate support assembly is used in park brake systems, typically at the drivelines of wheeled machines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat brake plate supports are a component of the park brake shoe assembly that slow, stop, or hold a Cat machine stationary. On Caterpillar machines, they are located at the drivelines of wheel-type machines.
Application: Cat brake plate support assembly is used in park brake systems, typically at the drivelines of wheeled machines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 139.7
Overall Height (mm): Not Specified
Overall Length (mm): Not Specified
Overall Width (mm): Not Specified
Inside Diameter (in): 5.50
Overall Height (in): Not Specified
Overall Length (in): Not Specified
Overall Width (in): Not Specified
Material: Alloy Zinc,Carbon Steel,Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 139.7
Overall Height (mm): Not Specified
View More
Compatible Models
Compatible Models
Articulated Truck
D35CD35HP
Wheel Scraper
615C
Truck
769773769B
Load Haul Dump
R1700 II
Soil Compactor
825G815B825C
Tractor
772
Wheel Dozer
834824B814B824824G814K824C
Landfill Compactor
816B826C826G
Motor Grader
16
Wheel Loader
950B/950E966F II980G II938G938F966D966F966E950B950E950G960F962G980C950F980F988970F980H980G950F II
View More
Articulated Truck
D35CD35HP
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat brake plate supports are a component of the park brake shoe assembly that slow, stop, or hold a Cat machine stationary. On Caterpillar machines, they are located at the drivelines of wheel-type machines.
Application: Cat brake plate support assembly is used in park brake systems, typically at the drivelines of wheeled machines. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9M-5140
Units of Measure
USMetric
Material Description: Steel
Inside Diameter (mm): 139.7
Overall Height (mm): Not Specified
Overall Length (mm): Not Specified
Overall Width (mm): Not Specified
Inside Diameter (in): 5.50
Overall Height (in): Not Specified
Overall Length (in): Not Specified
Overall Width (in): Not Specified
Material: Alloy Zinc,Carbon Steel,Alloy Steel
View More
Compatible Models for part number 9M-5140
ARTICULATED TRUCK
D35C D35HP
WHEEL SCRAPER
615C
TRUCK
769 773 769B
LOAD HAUL DUMP
R1700 II
SOIL COMPACTOR
825G 815B 825C
TRACTOR
772
WHEEL DOZER
834 824B 814B 824 824G 814K 824C
LANDFILL COMPACTOR
816B 826C 826G
MOTOR GRADER
16
WHEEL LOADER
950B/950E 966F II 980G II 938G 938F 966D 966F 966E 950B 950E 950G 960F 962G 980C 950F 980F 988 970F 980H 980G 950F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.