Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9M-5376: 0.79mm Thick Turbocharger Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
9M-5376: 0.79mm Thick Turbocharger Gasket
9M-5376: 0.79mm Thick Turbocharger Gasket

Gasket

Brand: Cat

Product Images
9M-5376: 0.79mm Thick Turbocharger Gasket
9M-5376: 0.79mm Thick Turbocharger Gasket

Gasket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9M-5376
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9M-5376
Material: Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 41
Overall Length (mm): 72
View More
Compatible Models for part number 9M-5376

TRACK-TYPE TRACTOR

D8K D4D D8H

TRUCK ENGINE

1673

WHEEL TRACTOR

633C 637 631C

RIPPER

8D

MARINE ENGINE

D379A D379B D398A D398B D343

PIPELAYER

583K

HYDRAULIC CONTROL

183B

INDUSTRIAL ENGINE

D342 D343 D342C D398B D398

WHEEL SCRAPER

666 666B 657 657B

TRACK LOADER

955H 977H 983

GAS ENGINE

G379A G398 G379

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert