Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits9N-2041: BEARING KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
9N-2041: BEARING KIT
9N-2041: BEARING KIT

Turbocharger Cartridge Bearing Kit

Brand: Cat

Product Images
9N-2041: BEARING KIT
9N-2041: BEARING KIT
9N-2041: BEARING KIT
9N-2041: BEARING KIT
9N-2041: BEARING KIT

Turbocharger Cartridge Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

461-3792: Turbocharger Wear Washer
461-3792: Turbocharger Wear WasherQuantity: 2
461-3781: BEARING-JOUR
461-3781: BEARING-JOURQuantity: 2
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 9N-2041

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 22.9
Length (in): 4
Material: Alloy Copper
Length (mm): 101.6
Height (in): 0.9
View More
Compatible Models for part number 9N-2041

PUMPER

SCT673 SPS342 SPT342

GENERATOR

WEG SR4 SR4B

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

TRUCK ENGINE

3408B 1693 3408 3406 3306 1673C 3406C 3406B 3306B

POWER MODULE

PM3412

LOAD HAUL DUMP

R2900 CL215

REMAN ENGINE

3408 3412 3406B

WINCH

59N 59L 58L 59 58

OEM SOLUTIONS

3412C

MOTOR GRADER

16G 14G

TRACK-TYPE TRACTOR

D6GC D10 D9 GC D6D D7G D7H D8K D8L D8H D9R D9L D9N D9H D10N D11N

MARINE ENGINE

3512 3508 D330C 3408B 3406B 3306B D333C 3304 3306 3412 3408 3406

PIPELAYER

583K 594H

MINING EXCAVATOR

5130

EXCAVATOR

245 245D 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 651B 621 615C II 631E 623B 623E 623F 621B 657B 621E 621F 615C 627B 627E 627F 637E

GENERATOR SET

G3406 G3516 G3512 3508C 3508B 3508 3412C G3412 3412 3408C

HYDRAULIC CONTROL

143 141 140

ENGINE

3508PETROL G3406 G3408

TRACK LOADER

983B

LOCOMOTIVE ENGINE

3508

SOIL COMPACTOR

825C 825B

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PR-750B

WHEEL DOZER

824B 824C

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

988 992 916 988B 966D 992D 992B 980C 992C

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406B 3408B 3408C 3306B 3306 3412 3412C 3508 3408 3512 3508B 3516

ARTICULATED TRUCK

D550B D44B D35HP D30C D30D D35C D300B D250B D400D D25D D25C D350D D350C D400 D40D

RIPPER

11 10 9 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406E D348 3408B 3304 3306 3412 D333C 3406 3512 3508 D330C

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

621E 621F 621B 657E 657B 623F 623E 637D 627F 639D 627B 627E 615C 657

TRUCK

789 69D 773B 777B 769 777 769B 769D 769C

GAS ENGINE

G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

TRACTOR

776 776C 776B 768B 772B

BULLDOZER

10SU 11SU 824S 8S 8U 9C 9U 9S 10C 11U 10S 10U 8A 825 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert