Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9R-0111: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
9R-0111: Sleeve Bearing (Bushing)
9R-0111: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
9R-0111: Sleeve Bearing (Bushing)
9R-0111: Sleeve Bearing (Bushing)
9R-0111: Sleeve Bearing (Bushing)
9R-0111: Sleeve Bearing (Bushing)
9R-0111: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-0111
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9R-0111

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 40
Inside Diameter (in): 1.59
Outside Diameter (mm): 53
Outside Diameter (in): 2.09
Overall Length (mm): 38
Overall Length (in): 1.5
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 53
Cross Holes: No
Approximate Overall Length (mm): 38
External Groove: No
Approximate Inside Diameter (mm): 40
View More
Compatible Models for part number 9R-0111

QUICK COUPLER

FUSION

BACKHOE LOADER

416 438 436 424B2 414E 424D 426 416E 424B 428 436C 416F 420D 432E 442D 420E 430D 442E 422E 432D 416C 426B 428D 438C 416D 426C 428E 436B 438D 428B 416B 428C 438B 424B HD 430E

BACKHOE

BH150 BH160

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert