Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings9S-2395: ROLLER A
Home
DrivetrainDifferentialsDifferential Bearings
9S-2395: ROLLER A
9S-2395: ROLLER A

Cat® Cylindrical Roller Bearing

Brand: Cat

fallback-image
9S-2395: ROLLER A

Cat® Cylindrical Roller Bearing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-2395
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9S-2395
Material: Alloy Steel
View More
Compatible Models for part number 9S-2395

GENERATOR

SR4

WHEEL TRACTOR

650B 666 623B 651B 660B 621B 633C 657B 633D 627 621 623 627B 637 631D 631C 641 637D 651 641B 657 666B

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

951C 951B 983 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

825B 815

WHEEL DOZER

834 824B 814

LANDFILL COMPACTOR

816 826B

MOTOR GRADER

12G 120G 16 120 12F 140G 16G 130G 140 14G 14E

WHEEL LOADER

980 988 992 920 980B 992B 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D8K D8H D9G D9H D4D D4E D5B D6C D6D

ENGINE - MACHINE

3408

RIPPER

8D

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D342C D330C D333C 3304 3306 D349 D346 D348 D398A D398B D342 D343

PIPELAYER

572F 572G 583K 571G 571F 594H 594 561C

INDUSTRIAL ENGINE

3304 3306 D333C D342 D348 D349 D346 3406 3408B D353C D353E D353D D342C D330C

TRUCK

769 773 777 769B

WHEEL SCRAPER

627 637B 627B 637

TRACTOR

772 776 768B

EXCAVATOR

225 235 215 245

BULLDOZER

8S

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert