Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets9S-6371: 1 1/2 Single Hex - 63.5mm Long Impact Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
9S-6371: 1 1/2 Single Hex - 63.5mm Long Impact Socket
9S-6371: 1 1/2 Single Hex - 63.5mm Long Impact Socket

Cat® 1 1/2 Single Hex - 63.5mm Long Impact Socket For Tilt Cylinder

Brand: Cat

Product Images
9S-6371: 1 1/2 Single Hex - 63.5mm Long Impact Socket
9S-6371: 1 1/2 Single Hex - 63.5mm Long Impact Socket

Cat® 1 1/2 Single Hex - 63.5mm Long Impact Socket For Tilt Cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 9S-6371

Units of Measure

USMetric
Length (in): 2.5
Material: Carbon Steel
Size (mm): 38.1
Size (in): 1 1/2
Socket: Track Bolt Socket, 6 point
Length (mm): 63.5
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert