To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainDifferentialsDifferential Bearings9S-6465: 31.75mm And 25.40mm Width Needle Roller Bearing
Home
DrivetrainDifferentialsDifferential Bearings9S-6465: 31.75mm And 25.40mm Width Needle Roller Bearing
9S-6465: 31.75mm And 25.40mm Width Needle Roller Bearing
Cat® Drawn Cup Needle Roller Bearing, Double Sealed, (Inch)
Brand: Cat
Product Images
9S-6465: 31.75mm And 25.40mm Width Needle Roller Bearing
Cat® Drawn Cup Needle Roller Bearing, Double Sealed, (Inch)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • High load carrying capacity and stiffness. • Supports high rotational speeds. • Requires minimal radial mounting space. • Non-separable unit for ease of handling and installation.
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • High load carrying capacity and stiffness. • Supports high rotational speeds. • Requires minimal radial mounting space. • Non-separable unit for ease of handling and installation.
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 31.75
Height (mm): 25.4
Material: Alloy Steel
Inside Diameter (mm): 25.4
Inside Diameter (in): 1
Height (in): 1
Outside Diameter (in): 1.25
Units of MeasureUSMetric
Outside Diameter (mm): 31.75
Height (mm): 25.4
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Hydraulic Control
143183B141140
Track Loader
933C931C II935C951C951B935B941B977L939933931B983B931C955K955L941939C935C II
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • High load carrying capacity and stiffness. • Supports high rotational speeds. • Requires minimal radial mounting space. • Non-separable unit for ease of handling and installation.
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9S-6465
Units of Measure
USMetric
Outside Diameter (mm): 31.75
Height (mm): 25.4
Material: Alloy Steel
Inside Diameter (mm): 25.4
Inside Diameter (in): 1
Height (in): 1
Outside Diameter (in): 1.25
View More
Compatible Models for part number 9S-6465
HYDRAULIC CONTROL
143 183B 141 140
TRACK LOADER
933C 931C II 935C 951C 951B 935B 941B 977L 939 933 931B 983B 931C 955K 955L 941 939C 935C II
WHEEL DOZER
834B
MOTOR GRADER
16H
LANDFILL COMPACTOR
836
WINCH
59N 59L 58L 53
BACKHOE
931 D3
COMPACT WHEEL LOADER
902 908 906
WHEEL LOADER
988F II 994 988B 988F 992D 992C 994D
WHEEL SKIDDER
508
TRACK-TYPE TRACTOR
D7F D6G SR D7G D6D SR D5 D8K D8L D3C II D10 D9R D9L D9N D9 GC D3C III D4C III D3B D3C D4C II D4B D10N D5C III D10R D4C D4E D4E SR D5B D5C D11N D5M D11R D5E D6E SR D6C D6D D6M
RIPPER
8D 3 4 9 8 11 10
PIPELAYER
583R 589 587R 578 561M 561C
BULLDOZER
4P 10C D5C PATLGP 11U 10S 10U 11SU 8A 8S 9U 9SU 3S 5A PAT 3P D5C PAT 4A