To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesCaps & PlugsCaps9S-8896: 1-1/16-12 Thread Cap
Home
Hoses & TubesCaps & PlugsCaps9S-8896: 1-1/16-12 Thread Cap
9S-8896: 1-1/16-12 Thread Cap
37° Flare Threaded Cap
Brand: Cat
Product Images
9S-8896: 1-1/16-12 Thread Cap
37° Flare Threaded Cap
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9S-8896
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 9S-8896
PUMPER
SPS343 SPF743
GENERATOR
SR4B
UNDERGROUND ART TRUCK
AD22 AD45
INTEGRATED TOOLCARRIER
IT12
LOAD HAUL DUMP
R2900G R2900
REMAN ENGINE
3516B
OFF HIGHWAY TRUCK
789D 798 AC 796 AC 794 AC 798
WINCH
518 53
BACKHOE
931 D3
WHEEL SKIDDER
518 518C
TRACK-TYPE TRACTOR
D7G D3 D8L D3C II D10 D9L D3B D3C D4C II D4B D4C D4E D5C
DE1400 D1250 DE1000S C32 GEN SET G3508 D1000 DE1250 C27 C32 D1500 DE1500 DE1250S 3516C D800
TRACK LOADER
963 931C II 973 935C 963B 963C 935B 953B 931 931B 931C 943 935C II 953
PETROLEUM ENGINE
C32 C280-12 3512C
LOCOMOTIVE ENGINE
3516 3516B 3508B
COLD PLANER
PR-450 PR-750B
GRAPPLE
120C 518 125C
WHEEL LOADER
920 936E 926 992C 930 936 926E 994F 994D 994H
ELECTRIC ROPE SHOVEL
7495 HF 7495
ROAD RECLAIMER
RR-250
SOIL STABILIZER
SS-250
GEN SET ENGINE
3608 G3516B C280-16 DE1100 G3508 3616 DE800S
ARTICULATED TRUCK
D250E D250E II D300E D300E II
RIPPER
953B 3 8 963 953 10 943
BOOM
120C
INDUSTRIAL ENGINE
C32 3516B 3516C 3512C
QUARRY TRUCK
777E
TRUCK
797 793D 793C 789C 789D 794 AC 785C 797B
LOGGER
227
GAS ENGINE
G3516
BULLDOZER
4P 10C D5C PATLGP 10S 10U 8A 8S 3S 5A PAT 3P D5C PAT
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.