Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components9S-9662: Spring-Governor Torque
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
9S-9662: Spring-Governor Torque
9S-9662: Spring-Governor Torque

Cat® Governor Torque Spring

Brand: Cat

fallback-image
9S-9662: Spring-Governor Torque

Cat® Governor Torque Spring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-9662
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9S-9662

Units of Measure

USMetric
Material Description: Steel
Width (mm): 12.7
Length (in): 1.72
Material: Carbon Steel
Thickness (in): 0.02
Thickness (mm): 0.51
Length (mm): 43.69
Width (in): 0.5
View More
Compatible Models for part number 9S-9662

GENERATOR

SR4

WHEEL TRACTOR

627 627B 623B 621B 613C

TRUCK ENGINE

3408B 1673C 1693 3408 3406 3306

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

977K 977L

SOIL COMPACTOR

815

WHEEL DOZER

814

WINCH

59 58

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 140B 16 120 140G 12F 16G 140 14G 14E

WHEEL LOADER

980B 992B 992C 966C 990 992

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D5 D8L D8H D5B D9G D9L D6C D6D

ENGINE - MACHINE

3408

MARINE ENGINE

3412D 3412

RIPPER

977 6 5 9 8

PIPELAYER

572F 572G 571G 571F 589 561D 561C

INDUSTRIAL ENGINE

3304 3306 3412 D333C D330C 3406 3408B

WHEEL SCRAPER

627 627B 637 637B

EXCAVATOR

225 235 245

BULLDOZER

8S 8U 9C 9U 9S 6A 6S 8A

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert