Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves9T-8685: 36mm Long Steel Valve
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
9T-8685: 36mm Long Steel Valve
9T-8685: 36mm Long Steel Valve

Cat® Valve

Brand: Cat

Product Images
9T-8685: 36mm Long Steel Valve
9T-8685: 36mm Long Steel Valve
9T-8685: 36mm Long Steel Valve
9T-8685: 36mm Long Steel Valve
9T-8685: 36mm Long Steel Valve

Cat® Valve

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9T-8685
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9T-8685

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 22.50
Length (mm): 36.00
Outside Diameter (in): 0.885
Length (in): 1.417
Material: Carbon Steel
View More
Compatible Models for part number 9T-8685

TRACK-TYPE TRACTOR

D11R D11T D9 D11N D10 D9 GC D11

RIPPER

11

WHEEL TRACTOR-SCRAPER

657 651

BULLDOZER

11SU 11U

WHEEL DOZER

854 854G 854K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert