Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingSplit Rings9T-9443: 29mm Inner Diameter Split Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingSplit Rings
9T-9443: 29mm Inner Diameter Split Ring
9T-9443: 29mm Inner Diameter Split Ring

Cat® 29mm Inner Diameter Split Ring Used in Piston Motor

Brand: Cat

fallback-image
9T-9443: 29mm Inner Diameter Split Ring

Cat® 29mm Inner Diameter Split Ring Used in Piston Motor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9T-9443
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9T-9443

Units of Measure

USMetric
Axial Thickness (mm): 3.2
Inner Diameter (in): 1.14
Inner Diameter (mm): 29
Outer Diameter (in): 1.26
Outer Diameter (mm): 32
Radial Thickness (mm): 1.5
Weight (kg): 0.02
Weight (lb): 0.04
Material: Carbon Steel
View More
Compatible Models for part number 9T-9443

WHEEL TRACTOR

657E 651E

WHEEL SCRAPER

651E 657E

TRUCK

793D

OFF HIGHWAY TRUCK

793D

HYDRAULIC SHOVEL

6060

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert