Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsAntenna9U-2332: Citizens Band (CB) Radio Antenna
Home
Electrical & ElectronicsCab Entertainment SystemsAntenna
9U-2332: Citizens Band (CB) Radio Antenna
9U-2332: Citizens Band (CB) Radio Antenna

Cat® CB Radio Antenna for operator cabin radio mounting enabling optimal signal reception and transmission from the operator's cabin for effective communication

Brand: Cat

Product Images
9U-2332: Citizens Band (CB) Radio Antenna
9U-2332: Citizens Band (CB) Radio Antenna
9U-2332: Citizens Band (CB) Radio Antenna
9U-2332: Citizens Band (CB) Radio Antenna
9U-2332: Citizens Band (CB) Radio Antenna

Cat® CB Radio Antenna for operator cabin radio mounting enabling optimal signal reception and transmission from the operator's cabin for effective communication

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9U-2332
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9U-2332

Units of Measure

USMetric
Material: Stainless Steel
Length (mm): 1,631
Thread: 3/8-24-2A
Length (in): 64
Thread Size (in): 3/8-24 UNF
View More
Compatible Models for part number 9U-2332

INTEGRATED TOOLCARRIER

IT62G II IT62H

LOG LOADR FORST MACH

558

SOIL COMPACTOR

825 825H 825K 815K 815

EXCAVATOR

568 FM LL 548 558 568 FM

WHEEL DOZER

834 844 834H 834K 854 824H 824K 814K 854G 854K 814 824 844H 844K

LANDFILL COMPACTOR

816K 836 826 836H 836K 816 826H 826K

WHEEL LOADER

980 XE 962M Z 962 982XE 966 972H 972K 988 XE 972M 972 972L 950M Z 966 GC 972 XE 950GC 814K 966 XE 986 966XE 966K XE 980 982 950G II 988GC 980GC 962H 986H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 990K 990H 950 GC 990 993 992 972G II 972M XE 993K 980G II 966M XE 980XE 988K XE 988G 988H 988K 962G II 980H 992G 980L 980K 992K 972XE 980M 990 II 966H 994F 966L 966K 966M 994K 994H 966G II 950 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert