Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-5343: M24 Puller Stud
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9U-5343: M24 Puller Stud
9U-5343: M24 Puller Stud

Cat® M24 Puller Stud is used to grip onto the stud securely and apply a pulling force to remove it from the component without causing damage

Brand: Cat

Product Images
9U-5343: M24 Puller Stud
9U-5343: M24 Puller Stud
9U-5343: M24 Puller Stud
9U-5343: M24 Puller Stud
9U-5343: M24 Puller Stud

Cat® M24 Puller Stud is used to grip onto the stud securely and apply a pulling force to remove it from the component without causing damage

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 9U-5343

The Puller Stud provides a secure and effective method for removing studs from components of the machine. The puller stud provides a grip on the stud and applies a pulling force to safely and efficiently extract it from the component. It is provided with threads that allow it to be securely screwed into the stud hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the stud is removed intact
• Create a pulling force that gradually loosens the stud from the component

Applications:
The Puller Stud provides a secure grip and controlled pulling force, the puller stud helps to ensure that studs can be removed efficiently and safely, minimizing the risk of damage to the machine components.

View More
Specifications for part number 9U-5343

Units of Measure

USMetric
Material: Steel,Low Alloy Steel,Carbon Steel,Coating Mixed: Nonmetallic,Alloy Zinc
Thread: M24x3
Length (mm): 650.0
Length (in): 25.59
Weight (kg): 2.257
Weight (lb): 4.975
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced