Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components9U-8693: Bearing-Spherical Roller
Home
HydraulicsOther Hydraulic Components
9U-8693: Bearing-Spherical Roller
9U-8693: Bearing-Spherical Roller

Cat® Double Row Spherical Roller Bearing

Brand: Cat

Product Images
9U-8693: Bearing-Spherical Roller
9U-8693: Bearing-Spherical Roller
9U-8693: Bearing-Spherical Roller
9U-8693: Bearing-Spherical Roller
9U-8693: Bearing-Spherical Roller

Cat® Double Row Spherical Roller Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9U-8693
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9U-8693

Units of Measure

USMetric
Bore Diameter (mm): 130
Outside Diameter (mm): 230
Height (mm): 64
Bore Diameter (in): 5.118
Outside Diameter (in): 9.055
Height (in): 2.5196
Material: Alloy Steel
View More
Compatible Models for part number 9U-8693

WHEELED EXCAVATOR

W330B M330D

LOG LOADR FORST MACH

558

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

336E LN 330-A 340F 330 L 336E LH 330-A L 330D MH 385C L 336F LNXE 336D2 XE 336D2 LXE 330C LN 330-A L 340F L LRE 336D 336E 336F 336F LN XE 375-A L 330 LN 558 336D2 L 336F LN 330D LN 385C L MH 330C L 340D2 L 336F L 336D L 336F XE 375-A 390D 336D2 390F 330-A LN 336F L XE 568 FM 336E LNH 330B 330C FM 330C 330D 390D L 336D LN 390F L 336D2 GC 340D L 336D2 L XE 330C MH 340F L UHD 385C FS 330B L 330B LN 330D L 385B 336E L 330D FM 385C 336E H 345 GC

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

330D 330D L 330C 336FMHPU 385C 385C L 336F 340D2 L 336D 336E 336D L 336E HVG 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert