Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Plates9V-6165: 94 Teeth Service Brake Outer Plate
Home
DrivetrainFinal DriveFinal Drive Plates
9V-6165: 94 Teeth Service Brake Outer Plate
9V-6165: 94 Teeth Service Brake Outer Plate

Cat® Service Brake Outer Plate provides support for brake components, ensuring proper alignment and consistent braking force distribution

Brand: Cat

Product Images
9V-6165: 94 Teeth Service Brake Outer Plate
9V-6165: 94 Teeth Service Brake Outer Plate
9V-6165: 94 Teeth Service Brake Outer Plate

Cat® Service Brake Outer Plate provides support for brake components, ensuring proper alignment and consistent braking force distribution

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9V-6165
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9V-6165

Units of Measure

USMetric
Inside Diameter (mm): 318
Outside Diameter (mm): 487.22
Thickness (mm): 2.413
Inside Diameter (in): 12.519
Outside Diameter (in): 19.181
Thickness (in): 0.095
Material: Carbon Steel
View More
Compatible Models for part number 9V-6165

LOAD HAUL DUMP

R1700 II

WHEEL DOZER

824C

WHEEL LOADER

980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert